??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BAM RF-XO-025-S023/40-PM-AS
HELP_VARIABLE
Company
Balluff
Description
Reflectors, Fibers, Optics
Bill of material
BALLUFF BAM RF-XO-025-S023/40-PM-AS
VERF
Availability
Available
BC
Order code
BAM0330
TC
Artikelbezeichnung
BAM RF-XO-025-S023/40-PM-AS
PX
Product view
56090_00
ICON
TECH
Tech. Details
Tech. Detail
TRAFFIC
Customs number
90029000
DESCRIPT
Description
Version = Cube corner 4 mm, Use = for photoelectric retroreflective sensors, Style = Square, 2 mounting holes, Dimension = 51 x 72 x 7.3 mm, Sensing surface = 22.6 cm², Ambient temperature = -20...60 °C, Material sensing surface = PMMA, Material = ABS, Light type = non-polarized light, also for polarized light, Mounting part = Screw M4
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.